Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Onka Elektrik
Rail Terminal Blocks
Hybrid Connection
Onka Elektrik
Rail Terminal Blocks
Hybrid Connection
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Kod 0362
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
1925
VAR1925
1926
VAR1926
1927
VAR1927
1928
VAR1928
1929
VAR1929
a
A
b
B
body
BODY
bridge
BRIDGE
c
C
cable strip l.
CABLE_STRIP_L_
colour
COLOUR
contact
CONTACT
current
CURRENT
d
D
data
DATA
dimensions
DIMENSIONS
e
E
grey
GREY
norm
NORM
1
2
Kod 0362
2,52
2,53
2,54
2,510
2,520
52
33
PA6.6
Copper
30.75
10mm
Order No
CK45 Steel
24A
35.5
TSECE
Dimension(mm)
5.8
0362
EN-60947-7-1
Kod 0372
2,52
2,53
2,54
2,510
2,520
61.8
37.6
PA6.6
Copper
35
10mm
Order No
CK45 Steel
24A
34.5
TSECE
Dimensions(mm)
8.2
0372
EN-60947-7-1
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Onka Elektrik
- Hybrid Connection
Order number
Kod 0362
Latest change
24.03.2022 11:37:21
Unit
Keywords
Blocks
Rail Terminal
Classifications
CNS
CNSERPBASE Object Properties